text.skipToContent text.skipToNavigation

Alternate Catalog No. : CE3K1-10B-11

Catalog No. : 1SFA619502R1076

Description:  CMPT ESTOP BLK KEY 30MM 1-1

UPC: 7320500355961

Compact Machine Stop - Key release -30mm Mushroom - Black - Non-illuminated - 1NO+1NC
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

CE3K1

Actuator Type

Mushroom 30mm

Illumination

Non-illuminated

Color

Black