text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPEK4-13R

Catalog No. : 1SFA611525R1301

Description:  ESTOP 40MM KEY73 RELEASE RED

UPC: 7320500359914

Modular Emergency Stop - Key release - Mushroom 40mm - Red - Non-illuminated - - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPEK4

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Red