text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPEK4-11B

Catalog No. : 1SFA611525R1106

Description:  KEY MACHINE STOP BLACK MODULAR 40MM

UPC: 7320500372784

Modular Machine Stop - Key release - Mushroom 40mm - Black - Non-illuminated - Black plastic - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPEK4

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Black