text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPEP4-10B

Catalog No. : 1SFA611524R1006

Description:  MSTOP 40MM PUSH/PULL BLK

UPC: 7320500372685

Modular Machine Stop - Pull release - Mushroom 40mm - Black - Non-illuminated - Black plastic - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPEP4

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Black