text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPEP4-10R

Catalog No. : 1SFA611524R1001

Description:  ESTOP 40MM PULL RELEASE RED

UPC: 7320500372647

Modular Emergency Stop - Pull release - Mushroom 40mm - Red - Non-illuminated - - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPEP4

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Red