text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPET4-10R

Catalog No. : 1SFA611523R1001

Description:  ESTOP 40MM TWIST RELEASE RED

UPC: 7320500372548

Modular Emergency Stop - Twist release - Mushroom 40mm - Red - Non-illuminated - - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPET4

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Red