text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPMP4-11R

Catalog No. : 1SFA611514R1101

Description:  ESTOP 60MM PULL RED ILL

UPC: 7320500307366

Modular Emergency Stop - Pull release - Mushroom 60mm - Red - Illuminated - Black - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPMP4

Actuator Type

Mushroom 60 mm

Illumination

Illuminated

Color

Red