text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPMP3-11R

Catalog No. : 1SFA611511R1101

Description:  ESTOP 40MM PULL RED ILL

UPC: 7320500307168

Modular Emergency Stop - Pull release - Mushroom 40mm - Red - Illuminated - Black - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPMP3

Actuator Type

Mushroom 40 mm

Illumination

Illuminated

Color

Red