Alternate Catalog No. : MPMT3-11R
Catalog No. : 1SFA611510R1101
Description: ESTOP 40MM TWIST RED ILL
UPC: 7320500307038
Modular Emergency Stop - Twist release - Mushroom 40mm - Red - Illuminated - Black - No contact block
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Operator and Pilot Lights |
|
Product Main Type |
MPMT3 |
|
Actuator Type |
Mushroom 40 mm |
|
Illumination |
Illuminated |
|
Color |
Red |