Alternate Catalog No. : M3SSK4-302
Catalog No. : 1SFA611286R3002
Description: 3POS A-B-C KEY REM A CODE 72 MTL
UPC: 7320500316450
Modular Selector Switch - 3-Pos Maintained/Momentary, A and B fixed, spring return from C to B - Key - Black/Key - Non-illuminated - Chrome metal - No contact block
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
Product Class |
Operator and Pilot Lights |
Product Main Type |
M3SSK4 |
Actuator Type |
Key |
Illumination |
Non-illuminated |
Color |
Black/Key |