text.skipToContent text.skipToNavigation

Alternate Catalog No. : M3SSK1-301

Catalog No. : 1SFA611283R3001

Description:  3POS MAIN KEY SEL SW CODE 71 MTL

UPC: 7320500314883

Modular Selector Switch - 3-Pos Maintained - Key - Black/Key - Non-illuminated - Chrome metal - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

M3SSK1

Actuator Type

Key

Illumination

Non-illuminated

Color

Black/Key