Alternate Catalog No. : M2SSK2-301
Catalog No. : 1SFA611281R3001
Description: 2 FIX POS,KEY REM B,CODE 71 CR
UPC: 7320500313848
Modular Selector Switch - 2-Pos Maintained - Key - Black/Key - Non-illuminated - Chrome metal - No contact block
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
Product Class |
Operator and Pilot Lights |
Product Main Type |
M2SSK2 |
Actuator Type |
Key |
Illumination |
Non-illuminated |
Color |
Black/Key |