Alternate Catalog No. : M2SSK1-304
Catalog No. : 1SFA611280R3004
Description: 2 FIX POS KEY REM B-C METAL
UPC: 7320500313350
Modular Selector Switch - 2-Pos Maintained - Key - Black/Key - Non-illuminated - Chrome metal - No contact block
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Operator and Pilot Lights |
|
Product Main Type |
M2SSK1 |
|
Actuator Type |
Key |
|
Illumination |
Non-illuminated |
|
Color |
Black/Key |