text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPM1-11G

Catalog No. : 1SFA611124R1102

Description:  MOM MUSH 40MM GRN ILL

UPC: 7320500339169

Modular Mushroom pushbutton - Momentary - Mushroom 40mm - Green - Illuminated - Black plastic - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPM1

Actuator Type

Mushroom 40 mm

Illumination

Illuminated

Color

Green