text.skipToContent text.skipToNavigation

Alternate Catalog No. : MPM1-10B

Catalog No. : 1SFA611124R1006

Description:  MOM MUSH 40MM BLK

UPC: 7320500274880

Modular Mushroom pushbutton - Momentary - Mushroom 40mm - Black - Non-illuminated - Black plastic - No contact block
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Operator and Pilot Lights

Product Main Type

MPM1

Actuator Type

Mushroom 40 mm

Illumination

Non-illuminated

Color

Black