Alternate Catalog No. : MP3-30B
Catalog No. : 1SFA611102R3006
Description: PB MOM BLK EXTD METAL BEZEL
UPC: 7320500268261
Modular Pushbutton - Momentary - Extended - Black - Non-illuminated - Chrome metal - No contact block
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Operator and Pilot Lights |
|
Product Main Type |
MP3 |
|
Actuator Type |
Extended |
|
Illumination |
Non-illuminated |
|
Color |
Black |