Alternate Catalog No. : MP2-10G
Catalog No. : 1SFA611101R1002
Description: MAIN,FLUSH,GRN,BP
UPC: 7320500266656
Modular Pushbutton - Maintained - Flush - Green - Non-illuminated - Black plastic - No contact block
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/pilot-devices
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Operator and Pilot Lights |
|
Product Main Type |
MP2 |
|
Actuator Type |
Flush |
|
Illumination |
Non-illuminated |
|
Color |
Green |