text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU440BCFF000XXX

Catalog No. : 1SDX129332R1

Description:  XT5H 600 E.DIP LIG 400 4p UL/CSA

UPC: 888614954298

Circuit breaker Tmax XT5H 400A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 Ekip DIP LIG 4P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL