Alternate Catalog No. : XT5SU430BGFF000XXX
Catalog No. : 1SDX129312R1
Description: XT5S 600 E.DIP LSIG 300 4p UL/CSA
UPC: 888614954069
Circuit breaker Tmax XT5S 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5 300 Ekip DIP LSIG 4P F F UL |
|
Standards |
UL |
|
Rated Current |
300 A |
|
Interruption Rating |
S (50kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |