text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU425BFFF000XXX

Catalog No. : 1SDX129308R1

Description:  XT5S 600 E.DIP LSI 250 4p UL/CSA

UPC: 888614954007

Circuit breaker Tmax XT5S 250A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip DIP LSI 4P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL