text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU430BBFF000XXX

Catalog No. : 1SDX129285R1

Description:  XT5N 600 TMA 300 4p UL/CSA

UPC: 8057558762852

Circuit breaker Tmax XT5N 300A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 300 TMA 4P F F UL

Standards

UL

Rated Current

300 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL