text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HU340BNFF000XXX

Catalog No. : 1SDX129272R1

Description:  XT5H 600 TMG 400 3p UL/CSA

UPC: 888614953826

Circuit breaker Tmax XT5H 400A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 400 TMG 3P F F UL

Standards

UL

Rated Current

400 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL