text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU325BFFF000XXX

Catalog No. : 1SDX129244R1

Description:  XT5N 600 E.DIP LSI 250 3P UL/CSA

UPC: 8057558762449

Circuit breaker Tmax XT5N 250A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5 250 Ekip DIP LSI 3P F F UL

Standards

UL

Rated Current

250 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL