text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU480EFFF000XXX

Catalog No. : 1SDX066206R1

Description:  XT7S 1200 E.DIP LSI RP800 4pUL

UPC: 8057558132068

Circuit breaker Tmax XT7S 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip DIP LSI 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL