text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU480EEFF000XXX

Catalog No. : 1SDX066205R1

Description:  XT7S 1200 E.DIP LS/I RP800 4pUL

UPC: 8057558132051

Circuit breaker Tmax XT7S 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip DIP LS/I 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL