text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU480DRFF000XXX

Catalog No. : 1SDX066197R1

Description:  XT7S 1000 E.TCHM LSI RP800 4p UL

UPC: 8057558131979

Circuit breaker Tmax XT7S 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL