text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU410ECFF000XXX

Catalog No. : 1SDX066139R1

Description:  XT7S 1200 E.DIP LIG RP1000 4pUL

UPC: 8057558131399

Circuit breaker Tmax XT7S 1000A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 1000 Ekip DIP LIG 4P F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL