text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU380EGFF000XXX

Catalog No. : 1SDX066127R1

Description:  XT7S 1200 E.DIP LSIG RP800 3pUL

UPC: 8057558131276

Circuit breaker Tmax XT7S 800A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip DIP LSIG 3P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL