text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU380DUFF000XXX

Catalog No. : 1SDX066119R1

Description:  XT7S 1000 E.HI-T LSIG RP800 3p UL

UPC: 8057558131191

Circuit breaker Tmax XT7S 800A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip Hi-Touch LSIG 3P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL