text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU360EXFF000XXX

Catalog No. : 1SDX066106R1

Description:  XT7S 1200 E.GDIP LS/I RP600 3pUL

UPC: 8057558131061

Circuit breaker Tmax XT7S 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip G DIP LS/I 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL