text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU360EGFF000XXX

Catalog No. : 1SDX066097R1

Description:  XT7S 1200 E.DIP LSIG RP600 3pUL

UPC: 8057558130972

Circuit breaker Tmax XT7S 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip DIP LSIG 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL