text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU310ERFF000XXX

Catalog No. : 1SDX066056R1

Description:  XT7S 1200 E.TCHM LSI RP1000 3pUL

UPC: 8057558130569

Circuit breaker Tmax XT7S 1000A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 1000 Ekip Touch Measuring LSI 3P F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL