text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU480ERFF000XXX

Catalog No. : 1SDX066042R1

Description:  XT7L 1200 E.TCHM LSI RP800 4pUL

UPC: 8057558130422

Circuit breaker Tmax XT7L 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL