text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU480DUFF000XXX

Catalog No. : 1SDX066032R1

Description:  XT7L 1000 E.HI-T LSIG RP800 4p UL

UPC: 8057558130323

Circuit breaker Tmax XT7L 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL