text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU480DFFF000XXX

Catalog No. : 1SDX066025R1

Description:  XT7L 1000 E.DIP LSI RP800 4p UL

UPC: 8057558130255

Circuit breaker Tmax XT7L 800A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip DIP LSI 4P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL