text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU410EXFF000XXX

Catalog No. : 1SDX065981R1

Description:  XT7L 1200 E.GDIP LS/I RP1000 4pUL

UPC: 8057558129815

Circuit breaker Tmax XT7L 1000A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 1000 Ekip G DIP LS/I 4P F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL