text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU380DWFF000XXX

Catalog No. : 1SDX065952R1

Description:  XT7L 1000 E.MTCH LRIU RP800 3p UL

UPC: 8057558129525

Circuit breaker Tmax XT7L 800A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip M Touch LRIU trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M Touch LRIU

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip M Touch LRIU 3P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL