text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU360EFFF000XXX

Catalog No. : 1SDX065928R1

Description:  XT7L 1200 E.DIP LSI RP600 3pUL

UPC: 8057558129280

Circuit breaker Tmax XT7L 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip DIP LSI 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL