text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU360DXFF000XXX

Catalog No. : 1SDX065923R1

Description:  XT7L 1000 E.GDIP LS/I RP600 3p UL

UPC: 8057558129235

Circuit breaker Tmax XT7L 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip G DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip G DIP LS/I 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL