text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU360DQFF000XXX

Catalog No. : 1SDX065917R1

Description:  XT7L 1000 E.TCH LSIG RP600 3p UL

UPC: 8057558129174

Circuit breaker Tmax XT7L 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip Touch LSIG 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL