Alternate Catalog No. : XT7LU360CEFF000XXX
Catalog No. : 1SDX065897R1
Description: XT7L 800 E.DIP LS/I RP600 3p UL
UPC: 8057558128979
Circuit breaker Tmax XT7L 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LS/I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7 600 Ekip DIP LS/I 3P F F UL |
|
Standards |
UL |
|
Rated Current |
600 A |
|
Interruption Rating |
L (100kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |