text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU310EKFF000XXX

Catalog No. : 1SDX065885R1

Description:  XT7L 1200 E.MDIP I RP1000 3pUL

UPC: 8057558128856

Circuit breaker Tmax XT7L 1000A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP M-I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 1000 Ekip DIP M-I 3P F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL