Alternate Catalog No. : XT7HU460ESFF000XXX
Catalog No. : 1SDX065849R1
Description: XT7H 1200 E.TCHM LSIG RP600 4pUL
UPC: 8057558128498
Circuit breaker Tmax XT7H 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip Touch Measurig LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT7 |
|
Extended Product Type |
XT7 600 Ekip Touch Measurig LSIG 4P F F UL |
|
Standards |
UL |
|
Rated Current |
600 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |