text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU460DEFF000XXX

Catalog No. : 1SDX065830R1

Description:  XT7H 1000 E.DIP LS/I RP600 4p UL

UPC: 8057558128306

Circuit breaker Tmax XT7H 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip DIP LS/I 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL