text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU460CZFF000XXX

Catalog No. : 1SDX065828R1

Description:  XT7H 800 E.GHI-TCH LSIG RP600 4p UL

UPC: 8057558128283

Circuit breaker Tmax XT7H 600A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip G Hi-Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip G Hi-Touch LSIG 4P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL