text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU410ERFF000XXX

Catalog No. : 1SDX065809R1

Description:  XT7H 1200 E.TCHM LSI RP1000 4pUL

UPC: 8057558128092

Circuit breaker Tmax XT7H 1000A UL/CSA Fixed 4-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 1000 Ekip Touch Measuring LSI 4P F F UL

Standards

UL

Rated Current

1000 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL