text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU380DGFF000XXX

Catalog No. : 1SDX065776R1

Description:  XT7H 1000 E.DIP LSIG RP800 3p UL

UPC: 8057558127767

Circuit breaker Tmax XT7H 800A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 800 Ekip DIP LSIG 3P F F UL

Standards

UL

Rated Current

800 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL