text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU360DRFF000XXX

Catalog No. : 1SDX065750R1

Description:  XT7H 1000 E.TCHM LSI RP600 3p UL

UPC: 8057558127507

Circuit breaker Tmax XT7H 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measuring LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip Touch Measuring LSI 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL