text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU360DPFF000XXX

Catalog No. : 1SDX065748R1

Description:  XT7H 1000 E.TCH LSI RP600 3p UL

UPC: 8057558127484

Circuit breaker Tmax XT7H 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSI trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip Touch LSI 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL