text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7HU360CSFF000XXX

Catalog No. : 1SDX065736R1

Description:  XT7H 800 E.TCHM LSIG RP600 3p UL

UPC: 8057558127361

Circuit breaker Tmax XT7H 600A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch Measurig LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch Measurig LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7 600 Ekip Touch Measurig LSIG 3P F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL